cable assembly GST18I4KS-S 15W 20SW
Articlenr. 92.207.2014.1
gesis® CLASSIC connection cable, male - free end, number of poles 4, rated voltage 250 V / 400 V, rated current 16 A, cable type H05V2V2-F, fire class Eca, total length 2 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.207.2014.1 |
---|---|
article description | cable assembly GST18I4KS-S 15W 20SW |
EAN | 4049088166013 |
order unit | 25 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 6930 g |
net weight single part | 268.2 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |