cable assembly GST18I4KS-S 15 05SW
Articlenr. 92.207.0504.1
gesis® CLASSIC connection cable, male - free end, number of poles 4, rated voltage 250 V / 400 V, rated current 16 A, cable type H05VV-F, fire class Eca, total length 0.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.207.0504.1 |
---|---|
article description | cable assembly GST18I4KS-S 15 05SW |
EAN | 4015573672604 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8655 g |
net weight single part | 75.9 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |