cable assembly GST18I3KSBS 25B 20BR05
Artikelnr. 92.238.2070.4
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 2 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier brown
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | 92.238.2070.4 |
---|---|
article description | cable assembly GST18I3KSBS 25B 20BR05 |
EAN | 4049088450358 |
order unit | 25 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 9295 g |
net weight single part | 358.6 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 25 piece(s) |