
cable assembly GST18I3K1BS 15G 05WS
Artikelnr. G3.032.0052.2
gesis® CLASSIC connecting cable, female - male, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H07RN-F, fire class Eca, total length 0.5 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier white
Preis

Lagerbestand
Artikelstartseite
Technische Daten
Downloads
Zubehör
Passende Produkte
Datenblatt
commercial data
article number | G3.032.0052.2 |
---|---|
article description | cable assembly GST18I3K1BS 15G 05WS |
EAN | 4015573756656 |
order unit | 75 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8035.65 g |
net weight single part | 102.022 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |