Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.040.0001.0 |
---|---|
article description | IP switch WIENET UMS 8 |
EAN | 4049088081941 |
order unit | 1 piece(s) |
country of origin | TW |
customs tariff number | 85176200 |
packaging dimensions
length packed | 165 mm |
---|---|
width packed | 140 mm |
height packed | 55 mm |
gross weight packed | 386.4 g |
net weight single part | 284.53 g |
volume packed | 1270.5 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |
Eldas Number
967021059