initiator terminal WK 2,5-4 KOI /U-NGN /V0
Art.No. 57.503.7155.0
Initiator terminal with Screw connection for mounting on TS 35 / TS 32,nominal cross section: 2.5 mm², width: 5 mm, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.503.7155.0 |
---|---|
article description | initiator terminal WK 2,5-4 KOI /U-NGN /V0 |
EAN | 4015573604421 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 242 mm |
---|---|
width packed | 130 mm |
height packed | 53 mm |
gross weight packed | 935 g |
net weight single part | 17.01 g |
volume packed | 1667.38 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |