device connector RST20I3C B1 M90 SW
Art.No. 96.133.2053.1
RST® CLASSIC device connector, modular, angled 90°, M20, number of poles 3, model female, connection type crimp, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier black
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.133.2053.1 |
---|---|
article description | device connector RST20I3C B1 M90 SW |
EAN | 4049088190308 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 3260 g |
net weight single part | 31.75 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |