device connector GST18I5S S1 SW
Art.No. 92.052.3353.1
gesis® CLASSIC device connector, built-in component, single screw connection, number of poles 5, model male, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.052.3353.1 |
---|---|
article description | device connector GST18I5S S1 SW |
EAN | 4015573545960 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 1895 g |
net weight single part | 18.445 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157800688