device connector GST18I5S B1 SW
Art.No. 92.051.3253.1
gesis® CLASSIC device connector, built-in component, single screw connection, number of poles 5, model female, connection type screw connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.051.3253.1 |
---|---|
article description | device connector GST18I5S B1 SW |
EAN | 4015573545908 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 2000 g |
net weight single part | 19.184 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157801788