device connector GST18I4F B2 R V SW
Art.No. 92.041.9658.1
gesis® CLASSIC device connector, snap-in, housing material thickness: 0.5 - 1.5 mm, number of poles 4, model female, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier black
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.041.9658.1 |
---|---|
article description | device connector GST18I4F B2 R V SW |
EAN | 4015573399563 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 204 mm |
---|---|
width packed | 178 mm |
height packed | 175 mm |
gross weight packed | 2215 g |
net weight single part | 21.28 g |
volume packed | 6355 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
157861408