Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.352.3235.1 |
---|---|
article description | hood BAS GOT GC 32 M32 50 A1 |
EAN | 4015573626577 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 367.4 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |