![](/static/com.wieland.context.default/img/noImageTemp.jpg)
feed-through terminal WKM 4 / 15 ORANGE V-0
Articlenr. 55.504.1053.9
Feed-through terminal with Screw connection for mounting on TS 15 , nominal cross section: 4 mm², width: 6 mm, color: orange
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 55.504.1053.9 |
---|---|
article description | feed-through terminal WKM 4 / 15 ORANGE V-0 |
EAN | 4015573507326 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 173 mm |
---|---|
width packed | 127 mm |
height packed | 49 mm |
gross weight packed | 648 g |
net weight single part | 6 g |
volume packed | 1077 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |