Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.358.3235.1 |
---|---|
article description | hood HD GOT GD 32 M32 69 A1 |
EAN | 4015573759367 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 180 mm |
---|---|
width packed | 110 mm |
height packed | 95 mm |
gross weight packed | 350 g |
net weight single part | 295 g |
volume packed | 1881 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |