Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 73.353.3235.0 |
---|---|
article description | hood HD GOT GA 32 M32 69 A0 |
EAN | 4015573844681 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 250 mm |
height packed | 71 mm |
gross weight packed | 322 g |
net weight single part | 313 g |
volume packed | 1500 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |