device connector RST20I3F S2 M01VH GN0
Articlenr. 96.032.1055.7
RST® CLASSIC device connector, standard, straight, M25, number of poles 3, model male, connection type spring clamp connection, rated voltage 250 V / 400 V, rated current 20 A, color of coding/ contact carrier leaves green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.032.1055.7 |
---|---|
article description | device connector RST20I3F S2 M01VH GN0 |
EAN | 4015573875258 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 204 mm |
height packed | 165 mm |
gross weight packed | 2240 g |
net weight single part | 21.95 g |
volume packed | 11546 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |