connector RST20I2F S23ZR2SVL KG06
Articlenr. 96.022.0150.8
RST® CLASSIC connector, straight, number of poles 2, male, connection type spring clamp connection, rated voltage 50 V / 120 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.022.0150.8 |
---|---|
article description | connector RST20I2F S23ZR2SVL KG06 |
EAN | 4015573957107 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 3400 g |
net weight single part | 31 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |