27045

connector GST18I3S B1 ZR2 BR05

Articlenr. 92.931.5853.0

gesis® CLASSIC connector, number of poles 3, female, connection type screw connection, rated voltage 250 V, rated current 10 A, cable diameter 10.5 - 14.5 mm, color of coding/ contact carrier brown

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number92.931.5853.0
article description connector GST18I3S B1 ZR2 BR05
EAN4049088356520
order unit50 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed340 mm
width packed154 mm
height packed124 mm
gross weight packed1220 g
net weight single part20.08 g
volume packed6493 ccm
packaging cardboard
packaging quantity50 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others