
device connector GST18I3S S1 GN07
Articlenr. 92.032.3558.0
gesis® CLASSIC device connector, built-in component, single screw connection, number of poles 3, model male, connection type screw connection, rated voltage 250 V, rated current 20 A, color of coding/ contact carrier may green
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.032.3558.0 |
---|---|
article description | device connector GST18I3S S1 GN07 |
EAN | 4049088231995 |
order unit | 200 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 2376 g |
net weight single part | 11.38 g |
volume packed | 4612.5 ccm |
packaging | cardboard |
packaging quantity | 200 piece(s) |