19217

connector RST20I3FXB2 ZR2 SW

Articlenr. X6.031.0153.1

RST® CLASSIC ATEX connector, straight, number of poles 3, female, connection type spring clamp connection, rated voltage 250 V, rated current 20 A, cable diameter 10 - 14 mm, color of coding/ contact carrier black

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article numberX6.031.0153.1
article description connector RST20I3FXB2 ZR2 SW
EAN4049088010101
order unit100 piece(s)
country of originDE
customs tariff number85366990

packaging dimensions

length packed343 mm
width packed204 mm
height packed165 mm
gross weight packed3880 g
net weight single part35.75 g
volume packed11546 ccm
packaging cardboard
packaging quantity100 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others