cable assembly GST18I3K1-S 25 25SW
Articlenr. 92.238.2504.1
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 2.5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.238.2504.1 |
---|---|
article description | cable assembly GST18I3K1-S 25 25SW |
EAN | 4015573537835 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 393 mm |
---|---|
width packed | 343 mm |
height packed | 198 mm |
gross weight packed | 8675 g |
net weight single part | 413.5 g |
volume packed | 26690 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |