distributor GST18I6 2P1T V SWPB
Articlenr. 92.060.3053.1
gesis® CLASSIC T-distributor, without mounting option, cascadable, number of poles 6, rated voltage 250 V, rated current 20 A, number of inputs 1, number of outputs 2, color of coding/ contact carrier pastel blue/black
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.060.3053.1 |
---|---|
article description | distributor GST18I6 2P1T V SWPB |
EAN | 4049088308352 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 4990 g |
net weight single part | 45.9 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |