
PODIS LED Lamp MIN 24V DC 5W EMR
Articlenr. 83.240.1050.0
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.240.1050.0 |
---|---|
article description | PODIS LED Lamp MIN 24V DC 5W EMR |
EAN | 4049088434624 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 94054231 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 435 g |
net weight single part | 390 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 1 piece(s) |