bottom HD GUT MS 25 M20 50 A0
Art.No. 76.441.2535.0
Bottom-base revos HD made of aluminum, with single locking lever and cable gland M20 on the left side, with protective cover (IP54), low version, 25-poles
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.441.2535.0 |
---|---|
article description | bottom HD GUT MS 25 M20 50 A0 |
EAN | 4015573823020 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 470 mm |
---|---|
width packed | 80 mm |
height packed | 50 mm |
gross weight packed | 300 g |
net weight single part | 295 g |
volume packed | 1000 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |