Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.106.0055.0 |
---|---|
article description | measuring-disconnecting terminal WKN 6 TK |
EAN | 4049088003141 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 217 mm |
---|---|
width packed | 161 mm |
height packed | 52 mm |
gross weight packed | 1420 g |
net weight single part | 26.97 g |
volume packed | 1817 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |