cable assembly GST08I2B- 75T 05GNO3
Articlenr. 90.210.0523.2
gesis® MICRO connection cable, female - free end, number of poles 2, rated voltage 50 V, rated current 6 A, cable type H03V2V2H2-F, fire class Eca, total length 0.5 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier green
Price
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.210.0523.2 |
---|---|
article description | cable assembly GST08I2B- 75T 05GNO3 |
EAN | 4049088364440 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 278 mm |
---|---|
width packed | 205 mm |
height packed | 74 mm |
gross weight packed | 1900 g |
net weight single part | 18 g |
volume packed | 4217.26 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |