Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.3655.0 |
---|---|
article description | earth terminal WKFN 2,5 E/F/P/SL |
EAN | 4049088091926 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 355 mm |
---|---|
width packed | 140 mm |
height packed | 55 mm |
gross weight packed | 1340 g |
net weight single part | 12.6 g |
volume packed | 2734 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |