Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.350.1535.0 |
---|---|
article description | hood HD GOT GG 15 M20 50 A0 |
EAN | 4015573625785 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 160 mm |
height packed | 33 mm |
gross weight packed | 134 g |
net weight single part | 124.8 g |
volume packed | 429 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |