
distributor RST20I2V 3P1 V L BR0
Articlenr. 96.020.0251.4
RST® CLASSIC distributor, parallel connection, without fastening option, number of poles 2, rated voltage 50 V / 120 V, rated current 20 A, number of inputs 1, number of outputs 3, color of coding/ contact carrier signal brown
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.020.0251.4 |
---|---|
article description | distributor RST20I2V 3P1 V L BR0 |
EAN | 4015573945265 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 4732.5 g |
net weight single part | 45.8 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |