Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.630.1053.0 |
---|---|
article description | PCB connector 8513 BFK / 10 TOP |
EAN | 4015573552234 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 138 mm |
---|---|
width packed | 96 mm |
height packed | 69 mm |
gross weight packed | 345 g |
net weight single part | 6.849 g |
volume packed | 914 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |