
cable assembly MST20I6KCB- 25 030GRC6
Articlenr. G5.361.0303.6
METALYNX² connection cable, female - free end, number of poles 6, rated voltage 250 V, rated current 20 A, cable type metal conduit 16 mm, fire class Eca, total length 3 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | G5.361.0303.6 |
---|---|
article description | cable assembly MST20I6KCB- 25 030GRC6 |
EAN | 4049088218828 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 600 mm |
---|---|
width packed | 400 mm |
height packed | 200 mm |
gross weight packed | 11050 g |
net weight single part | 995 g |
volume packed | 48000 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |