cable assembly GST18I5KSBS 40 70TR03
Numer produktu 92.259.7000.0
GST18i5 connection cable female - male, length 7.0 m, 5 pole, coding UPS 250 V/ 400 V, 20 A, coding color tomato red, strain relief color black, cable color black, cross section 4 mm², cable type H05VV-F, fire class: Eca
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.259.7000.0 |
---|---|
article description | cable assembly GST18I5KSBS 40 70TR03 |
EAN | 4049088432378 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 10512 g |
net weight single part | 2545 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |