cable assembly GST18I5K1BS 25 X11SW
Numer produktu U2.258.1100.1
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 20 A, cable type H05VV-F, fire class Eca, total length 11 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | U2.258.1100.1 |
---|---|
article description | cable assembly GST18I5K1BS 25 X11SW |
EAN | 4015573889019 |
order unit | 3 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8520 g |
net weight single part | 2738 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 3 piece(s) |