Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | U2.257.1550.9 |
---|---|
article description | cable assembly GST18I5K1BS 15C X15PB02 |
EAN | 4049088555114 |
order unit | 3 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7092 g |
net weight single part | 2253 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 3 piece(s) |