cable assembly GST18I4KSBS 25H 10WS
Numer produktu 92.208.1060.2
GST18i4 connection cable female - male, length 1.0 m, 4 pole, coding mains 250 V/ 400 V, 20 A, coding color white, strain relief color white, cable color white, cross section 2.5 mm², cable type H05Z1Z1-F, fire class: Eca
Not yet available!
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.208.1060.2 |
---|---|
article description | cable assembly GST18I4KSBS 25H 10WS |
EAN | 4015573854062 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |