cable assembly GST18I4KS-S 25H 50SW
Numer produktu 92.208.5064.1
gesis® CLASSIC connection cable, male - free end, number of poles 4, rated voltage 250 V / 400 V, rated current 20 A, cable type H05Z1Z1-F, fire class Eca, total length 5 m, nominal cross section conductor 2.5 mm², color of coding/ contact carrier black
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.208.5064.1 |
---|---|
article description | cable assembly GST18I4KS-S 25H 50SW |
EAN | 4049644006623 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 9110 g |
net weight single part | 846 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |