cable assembly GST18I3K1-S 15B 10RT03
Numer produktu 92.232.1074.5
gesis® CLASSIC connection cable, male - free end, number of poles 3, rated voltage 250 V, rated current 16 A, cable type H05Z1Z1-F, fire class B2ca s1 d1 a1, total length 1 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier salmon pink
Cena

Stock
Strona startowa artykułu
Dane techniczne
Pobierz
Akcesoria
Posuje do
Plik PDF
commercial data
article number | 92.232.1074.5 |
---|---|
article description | cable assembly GST18I3K1-S 15B 10RT03 |
EAN | 4049088403330 |
order unit | 75 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 8918.5 g |
net weight single part | 114.5 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 75 piece(s) |