Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.334.2535.1 |
---|---|
article description | bottom HD GUT GL 25 M25 50 A1 |
EAN | 4015573619500 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 240 mm |
height packed | 50 mm |
gross weight packed | 191 g |
net weight single part | 185 g |
volume packed | 500 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |