cable assembly GST18I5KSBS 15C 20GN04
Codice del prodotto 92.257.2050.7
gesis® CLASSIC connecting cable, female - male, number of poles 5, rated voltage 250 V / 400 V, rated current 16 A, cable type H05Z1Z1-F, fire class Cca s1 d1 a1, total length 2 m, nominal cross section conductor 1.5 mm², color of coding/ contact carrier may green
Prezzo

Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 92.257.2050.7 |
---|---|
article description | cable assembly GST18I5KSBS 15C 20GN04 |
EAN | 4049088412554 |
order unit | 20 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 398 mm |
---|---|
width packed | 302 mm |
height packed | 198 mm |
gross weight packed | 7378 g |
net weight single part | 352.3 g |
volume packed | 23799 ccm |
packaging | cardboard |
packaging quantity | 20 piece(s) |