
cable assembly GST18I3K1B- 25W 80RT03
Codice del prodotto 92.238.8013.5
GST18i3 extension cable female - free end, length 8.0 m, 3 pole, coding mains 250 V, 20 A, coding color salmon pink, strain relief color black, cable color black, cross section 2.5 mm², cable type H05V2V2-F ,fire class: Eca
Not yet available!
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 92.238.8013.5 |
---|---|
article description | cable assembly GST18I3K1B- 25W 80RT03 |
EAN | 4015573857193 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85444290 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 g |
volume packed | 0 ccm |