Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 25.197.0253.0 |
|---|---|
| article description | printed circuit board terminal 8893 / 2 OB |
| EAN | 4015573317000 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 59 mm |
| height packed | 45 mm |
| gross weight packed | 106 g |
| net weight single part | 0.94 g |
| volume packed | 210 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview