printed circuit board terminal 8191 FK / 10
Articlenr. 27.007.4053.0
PCB terminal with spring cage connection, 10 poles, printed version, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5 mm, type ofpacking: carton, color: grey
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.007.4053.0 |
---|---|
article description | printed circuit board terminal 8191 FK / 10 |
EAN | 4015573873643 |
order unit | 50 piece(s) |
country of origin | TW |
customs tariff number | 85369010 |
packaging dimensions
length packed | 253 mm |
---|---|
width packed | 195 mm |
height packed | 91 mm |
gross weight packed | 721.55 g |
net weight single part | 8.817 g |
volume packed | 4489 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |