Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.706.9055.0 |
---|---|
article description | earth terminal WKFN 6 SL/35 |
EAN | 4015573911130 |
order unit | 50 piece(s) |
country of origin | RS |
customs tariff number | 85369010 |
packaging dimensions
length packed | 217 mm |
---|---|
width packed | 161 mm |
height packed | 52 mm |
gross weight packed | 1075 g |
net weight single part | 21.044 g |
volume packed | 1817 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |