Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.313.0555.0 |
---|---|
article description | partition TWFN 6/35 |
EAN | 4015573876125 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 150 mm |
height packed | 0 mm |
gross weight packed | 52 g |
net weight single part | 4.81 g |
volume packed | 250 ccm |