Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.320.1528.0 |
---|---|
article description | bottom HD GUT GK 15 50 A |
EAN | 4015573230873 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 80 mm |
height packed | 25.7 mm |
gross weight packed | 74 g |
net weight single part | 65.9 g |
volume packed | 375 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |