PCB connector 8213 BL / 3 W
Art.No. 25.343.0353.0
PCB female connector with pin header, connection method depends on usedsocket part , 3 poles, printed version, pitch: 5.08 mm, type of packing: carton, color: grey
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.343.0353.0 |
---|---|
article description | PCB connector 8213 BL / 3 W |
EAN | 4015573355705 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 143 mm |
---|---|
width packed | 100 mm |
height packed | 45 mm |
gross weight packed | 297 g |
net weight single part | 1.862 g |
volume packed | 644 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |