bottom HD GUT GM 15 M25 50 A1
Art.No. 76.335.1535.1
Bottom-base revos HD made of aluminum, with single locking lever and threaded hole M25 on the left side, low version, 15-poles
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.335.1535.1 |
---|---|
article description | bottom HD GUT GM 15 M25 50 A1 |
EAN | 4015573619449 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 470 mm |
---|---|
width packed | 80 mm |
height packed | 50 mm |
gross weight packed | 168 g |
net weight single part | 140 g |
volume packed | 375 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |