pluggable PCB Terminal 8142 Z / 7 F2 OB
Articlenr. 27.602.3753.0
pluggable terminal block with screw connection in rising cage technology, with rast-flansh, for PCB with stripped headers, 7 -pole, without marking, pitch: 5mm, series: 8142 Z /7 F2 OB
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.602.3753.0 |
---|---|
article description | pluggable PCB Terminal 8142 Z / 7 F2 OB |
EAN | 4049088064968 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |