21383

PCB排针 8513 S / 12 W OB

Articlenr. 25.647.1253.0

PCB插头,针距 3,5mm,封闭式,连接方向平行于PCB,12极,灰,系列号: 8513 S/12 W

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.647.1253.0
文章描述 PCB排针 8513 S / 12 W OB
EAN4015573509016
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度105 mm
包装宽度58 mm
高度包装68 mm
包装毛重151,7 g
单件净重2,172 g
容积包装414 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others