Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.640.4053.0 |
---|---|
article description | PCB connector 8513 B / 10 OB |
EAN | 4015573517950 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 89 mm |
height packed | 67 mm |
gross weight packed | 345 g |
net weight single part | 6.22 g |
volume packed | 620 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |