Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.203.6955.1 |
|---|---|
| article description | multi-tier terminal WTP 2,5/4 E VB |
| EAN | 4049088181436 |
| order unit | 100 piece(s) |
| country of origin | IN |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 340 mm |
|---|---|
| width packed | 130 mm |
| height packed | 50 mm |
| gross weight packed | 1580 g |
| net weight single part | 14.9 g |
| volume packed | 2210 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview